text.skipToContent text.skipToNavigation

Catalog No. : GA-398-T

Description:  GA-398-T VGG F

UPC: 783786727988

Copper Flexible Braid, 12 inch long x 1-5/32 inch wide x 13/64 inch thick with 1-1/4 inch long Pads on each side. Single 13/32 inch Diameter Hole on each side. 2 Braids in Assembly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant