Catalog No. : GA-397-Z-36
Description: FLEX JUMPER
UPC: 75114096034
Descriptors
|
Category |
Substation connector |
|
Special Features |
2-Hole Pad |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Tin-Plated |
|
Amperage Rating |
210 A |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
36 inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Conductor material |
Other |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
25.4 mm |
|
Cable width approx. |
1 inch |
|
Cable height approx. |
914.4 mm |
|
Cable height approx. |
36 inch |