text.skipToContent text.skipToNavigation

Catalog No. : GA-397-W-24V1

Description:  BRZ Flex Braid 24 inch, 1H - Blank

UPC: 783786727933

Bronze Bolted Substation Flex Braid - Pad to Pad (Blank) - Standard - 230kV Maximum - 1-hole Pad to Blank Pad, 24V1 - 24 inch overall length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Blank Pad to 1-Hole Pad

Specifications

End Connection

Mechanical

Material

Bronze

Voltage Rating

230 kV

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

24 Inches

ETIM EC000839 Braid wire

Conductor material

Other

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

29.36 mm

Cable width approx.

1.156 inch

Cable height approx.

609.6 mm

Cable height approx.

24 inch