text.skipToContent text.skipToNavigation

Catalog No. : GA-316

Description:  GA-316

UPC: 783786727803

Aluminum Terminal Adapter Plate. 11-1/4 inch x 7-1/2 inch x 3/4 inch thick with angle cut on two corners forming a 6-Sided plate design. Long Side has (2) sets of (4) 9/16 inch Diameter holes on 1-3/4 inch center spacing, and opposite short side has one set of (4) 9/16 inch Diameter Holes on 1-3/4 inch center spacing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac