text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 975 M 10

Catalog No. : G975M10

Description:  PUNCHED CHNL 14GA 1-1/2X1-1/2 10'

UPC: 785991781960

Channel, 14 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 10 Feet, Steel with Punched 1/2 Inch Holes on 6 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Designed to provide a combination fixture support and surface raceway. Fixture attaches to knockouts by G 972 1/2 nipple for wiring or a G 974 stud nut where wiring is not required.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here