text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 974 1/2

Catalog No. : G9741/2

Description:  FASTENER 1/4X1/2IN STL

UPC: 785991781755

Fastener, Size 1/4 Inch x 1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

Will fasten fluorescent fixtures to G 975 through knockouts or to the open slot of all Kindorf channels when installed slot down.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant