text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 974 1

Catalog No. : G9741

Description:  FASTENER 1/4X1IN STL

UPC: 785991781786

Fastener, Size 1/4 Inch x 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Special Features

Galvkrom finish which out performs other finishes

Application

Will fasten fluorescent fixtures to G 975 through knockouts or to the open slot of all Kindorf channels when installed slot down.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Dimensions

Size

1 Inch

Compliance and Certifications

REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant