text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 972 HB 1/2

Catalog No. : G972HB1/2

Description:  STEEL HANGER ADAPTER

UPC: 785991781670

Adapter, Fixture Hanger, Steel, Adapts 1/2 Inch Nipple to 3/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting hangers

Application

The fixture hanger adapter extends the flexibility of the Kindorf System by easily adapting the 3/4 in. hanger size of high intensity fixtures to channel mounting.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here