Alternate Catalog No. : G 967
Catalog No. : G967
Description: BLANK END CAP LEN 1.548IN W1.312IN
UPC: 785991781427
Blank End Cap, Length 1.548 Inch, Width 1.312 Inch, Material Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Caps or tops |
|
Application |
For use with 1-1/2 in. deep channels. |
Specifications
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 51214000 | 342601 | N/A | N/A | N/A |
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | RIYG | N/A | N/A |