text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 956 10

Catalog No. : G95610

Description:  CHNL 12GA1.5X1.5 10' 1/2IN HOLE STL

UPC: 785991780703

Channel, 12 Gauge, 1-1/2 Inch x 3/4 Inch, Length 10 Feet, Steel with Punched 1/2 Inch Holes on 6 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

For use with surface raceway & lighting support systems

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

SDS

Click here