text.skipToContent text.skipToNavigation

Catalog No. : G5-1

Description:  5/8 INCH GROUND ROD CLAMP, 1/BG

UPC: 785991190502

5/8 Inch Ground rod clamp high strength bronze wire range: #10 solid - #2 stranded suitable for direct burial.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Insulation

N

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL 6B55

Dimensions

Conductor Size

10 - 2 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here