Catalog No. : G2007
Description: SQ RCWY TYPE T JCT-BOX STL
UPC: 785991784244
Steel Square Raceway Type T Junction Box with Galv-Krom finish.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical junction box |
|
Application |
For use with 1-1/2" x 1-1/2" Raceway Channels. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | RIYG | N/A | N/A |