text.skipToContent text.skipToNavigation

Catalog No. : G2006

Description:  SQ RCWY TYPE C JCT-BOX STL

UPC: 785991784237

Steel Square Raceway Type C (straight through) Junction Box with Galv-Krom finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical junction box

Application

For use with 1-1/2" x 1-1/2" Raceway Channels.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Standard

UL E55274
UL E55274

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant