text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 1503 S

Catalog No. : G1503S

Description:  STEEL JOINER

UPC: 785991783919

Steel Straight (S) Channel Joiner with Galv-Krom finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Direction change joiners for 1-1/2 Inch, 1-7/8 Inch and 3 Inch deep raceway channels furnished complete with screws and washers.

Descriptors

Category

Angle brackets

Special Features

Direction change joiners for 1-1/2 in., 1-7/8 in. and 3 in. deep raceway channels furnished complete with screws and washers.

Application

For use with B 900 and G 975 channel.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

2

Classifications

Brand Name

Kindorf

Standard

UL e55274, CSA 15214000

Dimensions

Length

5 in

Width

1-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant