text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 1502 L

Catalog No. : G1502L

Description:  ELB (L) RCWY CHNL JOINER 1.5X1.5 AL

UPC: 785991783896

Elbow (L) Channel Joiner, 2-Way Fits 1-1/2 Inch x 1-1/2 Inch Raceway Channel, Material Cast Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Direction change joiners for 1-1/2 Inch, 1-7/8 Inch and 3 Inch deep raceway channels furnished complete with screws and washers.

Descriptors

Category

Angle brackets

Special Features

Direction change joiners for 1-1/2 in., 1-7/8 in. and 3 in. deep raceway channels furnished complete with screws and washers.

Application

For use with B 900 and G 975 channel.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Kindorf

Standard

UL e55274, CSA 15214000