text.skipToContent text.skipToNavigation

Alternate Catalog No. : FXL 22-175 CU

Catalog No. : FXL22-175CU

Description:  COPPER FLOOD SEAL CONNECTOR

UPC: 75114343039

Tin Plated Copper Flood Seal Connector with EPDM Rubber Coating on main body, 12-1/4 inch High x 2-1/4 inch thick x 6-1/2 inch Long. Total Outlets 4, 2 on each side.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Outlets Equipped with 1/2-13 UNC Hex-Head Screws with Captive Belleville Washers to Accept Two Hole NEMA Aluminum or Copper Lugs.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Rubber Insulation Ensures a Watertight Connection. Outlets Equipped with 1/2-13 UNC Hex-Head Screws with Captive Belleville Washers to Accept Two-Hole NEMA Aluminum or Copper Compression Lugs. All Connectors are 100 Percent Hi-Pot tested at 4000 Volts for 60 seconds.

Application

High Conductivity Copper Connector

Specifications

Conductor Range

up to 1000 kcmil

Number Of Conductors

4

Material

Copper

Color

Black

Amperage Rating

2000 A

Insulation

Uninsulated Bar

Classifications

Brand Name

Homac

Dimensions

Size

6 inch x 12-1/4 inch