Catalog No. : FWSWBX
Description: ONE GANG AIRTIGHT BX DEVICE BOX
UPC: 772197000629
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Polyphenylene ether and Polystyrene |
|
Color |
Gray |
|
Cubic Capacity |
18.0 cu in |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
|
Standard |
5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
3.75 inch |
|
Width |
2.25 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Grey |
|
Cover model |
None |
|
Transparent cover |
N |
|
Circuit integrity |
None |
|
Nozzle |
None |
|
With nail lugs |
N |
|
Special application |
None |
Documents/Support Tools
|
Sales Drawing |