Catalog No. : FWRD-CRT
Description: AIRTIGHT RANGE DRYER PLASTIC BOX
UPC: 772197003729
Made or assembled in Canada. NuTek is Canada’s premier brand of nonmetallic boxes used in residential construction and includes the foamed F series ideal for use in locations that require air-tight construction.
- Made or assembled in Canada.
- Foam gasket.
- Volume 61.0 cu. In.
Descriptors
Category |
Specialty electrical boxes |
Application |
For use with non-metallic sheathed cable |
Specifications
Material |
Non-metallic |
Color |
Gray |
Cable Entry |
4 |
Cubic Capacity |
61 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon / Nutek |
Sub Brand |
Nutek |
Mounting method |
Other |
Shape |
Round |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Diameter |
4.875 inch |
Mounting switching equipment |
Screwing |
Pipe locking |
N |
Pipe locking optional |
N |
Cover model |
None |