text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTUH 750-44-1 AWR

Catalog No. : FTUH750-44-1AWR

Description:  SUBMERSIBLE XFORMER CONN

UPC: 785991052428

Submersible Transformer Connector, Aluminum Bus connector, 1/0 - 750 kcmil, Aluminum and Copper, Stud Size 1 inch, Eight Connector, Insulating Rockets.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

Heavy PVC Insulated Aluminum Body keeps our moisture while maintaining high Conductivity. Dual Rated for use with Aluminum or Copper Lugs from 12 to 500 kcmil. Offset handle design positions cable weight close to tank wall. Outlets equipped with 1/2 inch Hex-head bolts with captive Belleville washers accept standard one-hole or two-hole NEMA Aluminum or Copper lugs.

Application

For Use with Aluminum or Copper Lugs up to 500 kcmil.

Specifications

Connection

Mechanical

Conductor Range

#12 to 500 kcmil

Material

Aluminum Connector, PVC Insulated

Insulation

Insulating Rockets

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

10.25 inches long

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here