text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTUH 44-58

Catalog No. : FTUH44-58

Description:  AL BUSCONN NO6-350 5/8 INCH, 8 COND

UPC: 783786040568

Transformer Connector, Aluminum Bus connector, #6 - 350 kcmil, Aluminum and Copper, Stud Size 5/8 inch, Eight Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

Heavy PVC Insulated Aluminum Body keeps our moisture while maintaining high Conductivity. Dual Rated for use with Aluminum or Copper Lugs from 12 to 500 kcmil. Offset handle design positions cable weight close to tank wall. Outlets equipped with 1/2 inch Hex-head bolts with captive Belleville washers accept standard one-hole or two-hole NEMA Aluminum or Copper lugs.

Application

For Use with Aluminum or Copper Lugs up to 500 kcmil.

Specifications

Connection

Mechanical

Conductor Range

#12 to 500 kcmil

Material

Aluminum Connector, PVC Insulated

Insulation

PVC

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

10.25 inches long

Documents/Support Tools

SDS

Click here

Click here