Alternate Catalog No. : FTU-HS KIT
Catalog No. : FTU-HSKIT
Description: HEAT SHRINK KIT
UPC: 783786727049
Heat Shrink Kit includes Heat Shrink Tubing - (1) 3 inches long x 2 inch Diameter tubing and (1) 3 inch long x 2.7 inch Diameter tubing, plus an instruction sheet.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Application |
Seal and Protect Connections, Provides Abrasion Resistance and Environmental Protection |
Specifications
Connection |
Slip-On |
Insulation |
yes |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3 inches long x 2 inch Diameter, 3 inch long x 2.7 inch Diameter |
Documents/Support Tools
Instruction Sheet |