text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTT 55-175-15 TNAWR

Catalog No. : FTT55-175-15TNAWR

Description:  CLAMPON TRANS VERTCONN 10OUTL RCKT

UPC: 783786727001

Tin Plated 175 Series Clamp-On Style Transformer and Network Protection Connectors - vertical cable leads, stud size 1/2 inch, outlets 10, with Complete Assembly with Insulating Rockets
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact Design Conserves Vault and Manhole Space - and Often Eliminates the Need for Auxiliary Buses
  • Clamp-Style Base Provides 3-1/4 inch of Stud Contact and Elimates the Need for a Jam Nut
  • Rubber Gasket Ensures Secure Closure between Connector Halves
  • All NEMA-Drilled Aluminum Alloy Outlets Equipped with Plated Hex-Head Bolts and Captive Belleville Washers to Accept Two-Hole NEMA Lugs up to 1000 kcmil, Vertical and Horizontal

Descriptors

Category

Electrical underground bus connector

Special Features

Vertical Cable Leads. Compact design conserves vault and manhole space and often eliminates the need for auxiliary buses. Clamp Style base provides 3-1/4 inch of stud contact and eliminates the need for a jam nut. Rubber gasket ensures closure between connector halves.

Application

Convenient multi-tap connections to power transformers and network protectors.

Specifications

Connection

Mechanical

Conductor Range

up to 1000 kcmil

Number Of Conductors

10

Material

Aluminum Connector

Insulation

Insulating Rockets

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here