Alternate Catalog No. : FTN 125-6
Catalog No. : FTN125-6
Description: AL SPADE CONN 7-7/8IN 1HOLE 6OUTL
UPC: 783786726622
Aluminum Flood-Seal 125 Series Transformer Spade Connectors, 1-hole outlets, length 7-7/8 inch, outlets 6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Provide Maximum Contact to Ensure Cooler Operating, more Reliable Joints
- Dual-Rated for use with Aluminum or Copper Cable Ranging from #8 to 500 kcmil
- Outlets Equipped with 1/2 inch Plated Steel Hex-Head Bolts with Captive Belleville Washers to Accept Standard One-Hole or Two-Hole NEMA Aluminum or Copper Lugs
- All Flood-Seal Connectors Comply with ANSI C119.4 Specifications
Descriptors
Category |
Electrical underground bus connector |
Application |
For Deadfront Pad-Mount Transformers with 4-Hole NEMA Spade Secondary Bushings. |
Specifications
Conductor Range |
#8 to 500 kcmil |
Insulation |
Gray PVC |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
7-1/2 inch |
Documents/Support Tools
Sales Drawing |