text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTH 33-175-15 CUAWR

n° de catalogue : FTH33-175-15CUAWR

Description:  CLAMPON TRANS CONN 6OUTLETS CU RCK

UPC: 75114328449

Flood Seal 175 Series Clamp On Style Transformer/Network Protection Connector. Horizontal Cable Leads. Copper/PVC, All Towers come with Rocket Seals. 11.88 long X 5.88 inches High, 6 outlets
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Compact Design Conserves Vault and Manhole Space - and Often Eliminates the Need for Auxiliary Buses
  • Clamp-Style Base Provides 3-1/4 inch of Stud Contact and Elimates the Need for a Jam Nut
  • Rubber Gasket Ensures Secure Closure between Connector Halves
  • All NEMA-Drilled Aluminum Alloy Outlets Equipped with Plated Hex-Head Bolts and Captive Belleville Washers to Accept Two-Hole NEMA Lugs up to 1000 kcmil, Vertical and Horizontal

Descripteurs

Catégorie

Connecteurs électriques distribution souterraine

Caractéristiques spéciales

Horizontal Cable Leads. Compact design conserves vault and manhole space and often eliminates the need for auxiliary buses. Clamp Style base provides 3-1/4 inch of stud contact and eliminates the need for a jam nut. Rubber gasket ensures closure between connector halves.

Application

Convenient multi-tap connections to power transformers and network protectors.

Spécifications

Connexion

Mécanique

Calibre de conducteur

Jusqu'à 1000 kcmil

Nombre de conducteurs

6

Matériau

Copper Conductor

Isolation

Insulating Rockets

Classifications

Marque de produit

Homac

Dimensions

Grosseur

11-7/8 inch

Documents/outils d'aide

Feuille d'instruction

Cliquez ici

SDS

Cliquez ici