text.skipToContent text.skipToNavigation

Catalog No. : FTGAC-79-2N

Description:  FULL TENSION CONNECTOR FOR 795

UPC: 783786953509

Full Tension Connector, Welded, for wire size 795 kcmil AAC, Aluminum, for over 1000 Volts. Disconnect Terminal Lug. Overall Length 10 inch. Pad 2-11/64 inch wide x 37/64 inch thick x 3-1/2 inch long. Installing Dies 724 1 5/8. 2-Holes on 1-3/4 inch Center, Stainless Steel Hardware includes (2) 1/2-13 x 2-1/2 inch Bolts, (2) 1/2-13 Nuts, (2) 1/2 x 5/8 inch thick Flat Washers, (2) 1/2 inch Lock Washers. Oxide Inhibitor and Capped.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here