Alternate Catalog No. : FSX 125
Catalog No. : FSX125
Description: TWO WAY FS 125
UPC: 75114159999
Gray PVC Insulated Aluminum 125 Series Connector, Two-Way Configuration - Outlets 4 with 1-hole each, #12 to 500 kcmil, 6.375 inch x 6.375 inch, includes 4 Screws
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
- All Outlets Approved for Full Cable Rating - Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
X-Type Connector. PVC Insulated. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum and PVC |
|
Color |
Gray |
|
Insulation |
PVC Coating |
|
Number Of Poles |
4 |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.375 inch x 6.375 inch |