Alternate Catalog No. : FSS 4010-4
Catalog No. : FSS4010-4
Description: INSUL CVRS TWIN 14-250 14-1/0
UPC: 783786725113
- Sizes for Most Conductors - Perfect for Copper or Aluminum Conductors Ranging from #14 AWG to 1500 kcmil.
- Eliminate Taping to Significantly Reduce Labor and Material Cost of Splice Preparation.
- Rated 600 Volts - Built for Heavy-Duty Loads.
- RUS Accepted.
- Easy to Install, Waterproof Twin-Tap Covers.
- Cut the Proper Cable Rings at Each End of the Twin-Tap Cover and Slide Cover Halves over Cable. The Cover Halves are Mated, Enclosing the Compression Tap in a Waterproof Seal.
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Sizes for most conductors, perfrect for Copper or Aluminum Conductors ranging from #14 AWG to 1500 kcmil. Easy to Install. Waterproof. Eliminate taping to significantly reduce labor and material cost of splice preparation. |
|
Application |
Watertight Splice Applications. Rated 600 Volts - built for Heavy-Duty Loads. |
Specifications
|
Material |
Santoprene Rubber |
|
Color |
Black |
|
Conductor Range |
#14 AWG , 250 kcmil , 1/0 AWG |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Length |
5-5/16 in |