Alternate Catalog No. : FSQ 2-125 TN
Catalog No. : FSQ2-125TN
Description: INSULATED SQUID CONNECTOR
UPC: 783786724901
Insulated Squid Connector, Tin Plated Aluminum with Black PVC Coating, 3.375 inch Wide x 4.172 inch Long x 1.25 inch Deep. Two 2-Hole Towers with .875 inch Center to Center Spacing on Pad and 2.125 inch Spacing Center to Center between Towers. Holes Taps are 3/8-16 UNC-SB. includes 4 Screws.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two-Bolt Design |
|
Application |
Multi-port Connector with Two Bolt Design |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
PVC Coating |
|
Number Of Poles |
2 |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.375 inch x 4.172 inch |