text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSK 500 R 2/0

Catalog No. : FSK500R2/0

Description:  COMP SPLICE KIT 500-2/0 CVR FSS500

UPC: 783786724604

Aluminum Compression Splice Reducer Kits, Wire Range 500 kcmil AL-CU reduced to 2/0 STR AL-CU, Kit contains Splice, Cover and Cap, Silicone Grease.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
  • Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with oxide inhibitor and capped to prevent oxidation and keep out moisture. No Tape Required. Consists of Submersible Splice Cover and Aluminum Compression Splice

Application

Dual-Rated Kits approved for a wide range of Aluminum or Copper Connections

Specifications

Connection

Compression

Conductor Range

2/0 to 500 kcml

Number Of Conductors

2

Material

Rubber Cover, Aluminum Splice

Color

Black Cover

Insulation

Insulating Cover

Environmental Conditions

Fully Insulated, Watertight

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here

Click here