text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSK 4/0-10 W/FSS7141

Catalog No. : FSK4/0-10W/FSS7141

Description:  FSK 4/0-10 W/FSS 7141 X

UPC: 783786724574

Aluminum Compression Splice Kit, Wire Range 4/0 ACSR STR Aluminum, Die 840, TX, 76, 249, 11A. Contains Oxide Inhibiting Compound. 10 inch long Connector Splice with 1.88 inch Deep Bores on each end. Includes (2) Santoprene Rockets and EPDM Rubber Liner and Silicon Grease.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
  • Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with oxide inhibitor and capped to prevent oxidation and keep out moisture. No Tape Required. Consists of Submersible Splice Cover and Aluminum Compression Splice

Application

Dual-Rated Kits approved for a wide range of Aluminum or Copper Connections

Specifications

Connection

Compression

Conductor Range

4/0 to 4/0 AWG

Number Of Conductors

2

Material

Rubber Cover, Aluminum Splice

Color

Black Cover

Insulation

Insulating Cover

Environmental Conditions

Fully Insulated, Watertight

Classifications

Brand Name

Homac

Dimensions

Size

10 inch long

Documents/Support Tools

SDS

Click here

Click here