Alternate Catalog No. : FSK 240-46 C
Catalog No. : FSK240-46C
Description: KIT - MECH CONN W/ROCKET, CAP
UPC: 783786724475
Mechanical Connector and Cover, Connector has (2) Taps that are 1/2-20 UNF-2B and (4) Taps that are 1/4-28 UNF-2B. Kit contains Connector, Rocket and Cap, Oxide Inhibiting Compound, Screws and Instruction Sheet
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
- Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Prefilled with oxide inhibitor and capped to prevent oxidation and keep out moisture. No Tape Required. |
|
Application |
Dual-Rated Kits approved for a wide range of Aluminum or Copper Connections |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#14 to #4 AWG , #4 to 4/0 AWG |
|
Material |
Rubber Cover, Aluminum Splice |
|
Color |
Black Cover |
|
Insulation |
yes |
|
Environmental Conditions |
Fully Insulated, Watertight |
Classifications
|
Brand Name |
Homac |