text.skipToContent text.skipToNavigation

Alternate Catalog No. : FSK 1/0 R 2

Catalog No. : FSK1/0R2

Description:  SPLICE COVERS AND KITS

UPC: 783786847884

Aluminum Flood-Seal Compression Splice Kits, wire range 1/0 STR CPT COMP AL-CU to #2 STR CPT COMP AL-CU, Kit contains Splice, FSS 20 Cover and Cap, Silicone Grease and Instruction Sheet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Kits include One Submersible Splice Cover and One Aluminum Compression Splice to Ensure a Fully Insulated, Watertight Repair Splice, No Tape Required.
  • Prefilled with Oxide Inhibitor and Capped to Prevent Oxidation and Keep Out Moisture.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide-Inhibitor and capped to prevent oxidation and keep out moisture. All kits Include one Submersible Splice Cover and one Aluminum Compression Splice to ensure a fully insulated, watertight repair splice, no tape required.

Application

Dual-Rated Kits approved for a Wide Range of Aluminum or Copper Connections

Specifications

Connection

Compression

Conductor Range

1/0 to #2 AWG

Number Of Conductors

2

Material

Aluminum

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here

Sales Drawing

Click here