text.skipToContent text.skipToNavigation

Catalog No. : FSEB-075050

Description:  3/4 IN-1/2 IN ONE GANG FSE PVC BOX

UPC: 34481004066

Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.

PVC Single Gang FSE box with Two Unthreaded Hubs on Opposite Ends plus Reducing Bushings, Hub Size 1/2 to 3/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install a device in an indoor or outdoor location.
  • Single gang.

Descriptors

Category

Weatherproof boxes

Specifications

Material

PVC

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch or 3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Mounting method

Wall-/ceiling mounting

Inlet from the rear

N

Number of inlets

1

Material

Plastic

Colour

Grey

With screening

N