Catalog No. : FSEB-075
Description: 3/4 IN ONE GANG FSE PVC BOX
UPC: 34481004080
Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, CarlonĀ® nonmetallic boxes and accessories are widely recognized as the industry standard.
- To install a device in an indoor or outdoor location
- Single gang
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (C980EFN) | N/A | N/A | N/A | N/A |
| CSA | 31146 | 441101 | N/A | N/A | N/A |
| UL | (C980EFN) | N/A | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Equipped with |
None |
|
Shape |
Rectangular |
|
Mounting method |
Wall-/ceiling mounting |
|
Material |
Plastic |
Documents/Support Tools
|
Sales Drawing |