text.skipToContent text.skipToNavigation

Catalog No. : FSCB2-100

Description:  1 IN TWO GANG FSC PVC BOX

UPC: 34481004721

Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.

Two gang FSC PVC box for through terminations where two devices or additional wiring capacity is required. Size 1 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To cover a two-gang box installed in an indoor location.
  • Double gang.

Descriptors

Category

Weatherproof boxes

Specifications

Material

PVC

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382
UL E137781, CSA AP58382

Dimensions

Size

1 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Mounting method

Wall-/ceiling mounting

Material

Plastic

Documents/Support Tools

Sales Drawing

Click here