text.skipToContent text.skipToNavigation

Catalog No. : FSCB-075

Description:  3/4 IN ONE GANG FSC PVC BOX

UPC: 34481004134

Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, CarlonĀ® nonmetallic boxes and accessories are widely recognized as the industry standard.

Single gang FSC PVC box for through terminations. Size 3/4 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To install a device in an indoor or outdoor location
  • Single gang

Descriptors

Category

Weatherproof boxes

Specifications

Material

PVC

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382
UL E137781, CSA AP58382

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Mounting method

Wall-/ceiling mounting

Material

Plastic

Documents/Support Tools

Sales Drawing

Click here