Catalog No. : FSA22B
Description: ADAPTER 3/4 BRASS
UPC: 708917163770
FS/FD 30 Amp Conduit Adapter, 3/4 Inch tapped hole size
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Special Features |
Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring |
Application |
Adapter tapped with NPT thread to accommodate armored and non-metallic cable or flexible conduit. |
Specifications
Material |
Brass |
Classifications
Brand Name |
Russellstoll |