text.skipToContent text.skipToNavigation

Catalog No. : FSA22

Description:  CONDUITADAPTER,FS/FD,30A,3/4 INCH

UPC: 708917135807

FS/FD 30 Amp Conduit Adapter, 3/4 Inch tapped hole size
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

Adapter tapped with NPT thread to accommodate armored and non-metallic cable or flexible conduit.

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A