text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 95-4 PVC

Catalog No. : FS95-4PVC

Description:  FS 95-4 (PVC)

UPC: 783786726387

Flood Seal Aluminum Bus Connector, #12 - 350 kcmil, Bolt 3/8 inch, Four Tower, Dual Rated Aluminum and Copper, 25 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

4 Towers

Application

Suitable for Direct Burial or Installation in an Enclosure. Single Hole Drilled Ideal for Residential Applications.

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

4

Material

Aluminum

Color

Gray

Insulation

PVC

Classifications

Brand Name

Homac

Dimensions

Size

5-3/4 inch