Alternate Catalog No. : FS 66-175-9092 AWR
Catalog No. : FS66-175-9092AWR
Description: AL FLOOD SEAL CONNECTOR
UPC: 75114256605
Flood Seal, Aluminum Bus Connector, Total 12 Towers - 6 per side with 2-Holes per Tower with (2) Studs, 12 Insulating Rockets, 24 Screws
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
12 Towers with Insulating Rockets, 2 Studs |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
12 |
|
Material |
Aluminum |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
18 inch x 12.25 inch |
Documents/Support Tools
|
SDS |