text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 33-175 AWR

Catalog No. : FS33-175AWR

Description:  AL CONN 2WAY CONFIG 9IN 6OUTL ROCK

UPC: 783786069156

Aluminum 175 Series connectors - two-way configuration, length 9 inches, outlets 6, Assembled with Rockets
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

6 Towers with Insulating Rockets

Application

Multi-port Connector

Specifications

Connection

Mechanical

Number Of Conductors

6

Material

Aluminum Connector, EPDM Rubber Insulation

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

9 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here