Alternate Catalog No. : FS 323-125 AWR
Catalog No. : FS323-125AWR
Description: CONN EPDM INSUL 1WAY 14-7/8IN8OUTL
UPC: 783786725892
Aluminum 125 Series Connectors - Service Entrance Connectors, EPDM Rubber Insulated, one-way configuration, length 14-3/4 inches, outlets 8, Assembled with Rockets, with Center 2 Towers having 2 Bolt Holes and the rest only 1 Bolt Hole.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard One- or Two-Hole NEMA Aluminum or Copper Lugs.
- All Outlets Approved for Full Cable Rating - Safe and Reliable.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- All Flood-Seal Connectors Meer of Exceed ANSI C119.4.
- RUS Accepted.
Descriptors
Category |
Electrical underground bus connector |
Special Features |
8 Towers with Insulating Rockets |
Application |
Multi-port Connector |
Specifications
Connection |
Mechanical |
Number Of Conductors |
8 |
Material |
Aluminum Connector, EPDM Rubber Insulation |
Color |
Black |
Insulation |
EPDM Rubber |
Classifications
Brand Name |
Homac |
Dimensions
Size |
14-3/4 inch |