text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 222-6491

Catalog No. : FS222-6491

Description:  FS 750 SECONDARY TRIPLEX 500 NEUT

UPC: 783786725816

Flood Seal Connector Kit, For Use with 750 Secondary Triplex with 500 Neutral. Tin-Plated Aluminum. Kit Includes Total of 18 Insulating Rockets, (2) Feeder Connectors, (1) Neutral Connector, (24) Stainless Steel Flat Washers, (24) Stainless Steel Flat Washers, (24) Screws, Silicone Grease and Instruction Sheet. Each Connector has 6 Towers - Two Center Tower has 2-Holes, other Towers have only 1-Hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

Kit Includes Total of 18 Insulating Rockets, (2) Feeder Connectors, (1) Neutral Connector, (24) Stainless Steel Flat Washers, (24) Stainless Steel Flat Washers, (24) Screws, Silicone Grease and Instruction Sheet. Each Connector has 6 Towers - Two Center Tower has 2-Holes, other Towers have only 1-Hole.

Application

Multi-port Connector

Specifications

Connection

Mechanical

Conductor Range

750 to 500 kcmil

Number Of Conductors

15

Material

Aluminum Connector, EPDM Rubber Insulation

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here

Click here