Alternate Catalog No. : FS 212-6510 V1
Catalog No. : FS212-6510V1
Description: FS 4/0 SECONDARY TRIPLEX 1/0 NEUT
UPC: 783786725762
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Kit Includes Total of 15 Insulating Rockets, (2) Feeder Connectors, (1) Neutral Connector, (18) Stainless Steel Flat Washers, (18) Stainless Steel Flat Washers, (18) Screws, Silicone Grease and Instruction Sheet. Each Connector has 5 Towers - Center Tower has 2-Holes, other Towers have only 1-Hole. |
Application |
Multi-port Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
4/0 to 1/0 AWG |
Number Of Conductors |
15 |
Material |
Aluminum Connector, EPDM Rubber Insulation |
Color |
Black |
Insulation |
EPDM Rubber |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |