Alternate Catalog No. : FS 212-6493
Catalog No. : FS212-6493
Description: FLOODSEAL 750 2ND TRIPLEX 500 NEUT
UPC: 783786725748
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Kit Includes Total of 15 Insulating Rockets, (2) Feeder Connectors, (1) Neutral Connector, (18) Stainless Steel Flat Washers, (18) Stainless Steel Flat Washers, (18) Screws, Silicone Grease and Instruction Sheet. Each Connector has 5 Towers - Center Tower has 2-Holes, other Towers have only 1-Hole. |
Application |
Multi-port Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
750 to 500 kcmil |
Number Of Conductors |
15 |
Material |
Aluminum Connector, EPDM Rubber Insulation |
Color |
Black |
Insulation |
EPDM Rubber |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |