text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 1818-175 CUAWR

Catalog No. : FS1818-175CUAWR

Description:  FLOOD SEAL CONN COPPER W ROCKET

UPC: 783786376612

Tin-Plated Copper Flood Seal Bus Connector. Total 36 usable Towers - 18 per Side - 2-Holes per Tower. Includes (36) Insulating Rockets, (80) Screws, (2) Copper Pads, (2) EPDM Rubber Boots, (2) EPDM Rubber Adapters, (8) Stainless Steel Flat Washers and Silicone Grease.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Accommodates Limiter Terminals.
  • Hardware Included - Ready to Use.
  • All Outlets Approved for Full Cable Rating.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Includes (36) Insulating Rockets, (80) Screws, (2) Copper Pads, (2) EPDM Rubber Boots, (2) EPDM Rubber Adapters, (8) Stainless Steel Flat Washers and Silicone Grease.

Application

Multi-port Connector

Specifications

Connection

Mechanical

Number Of Conductors

36

Material

Copper

Finish

Tin-Plated

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

30 x 12-1/4 inch

Documents/Support Tools

SDS

Click here