text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-8 FW

Catalog No. : FS175-8FW

Description:  FS AL BUS CONN 1/0-1000 8 TOWER 1/2

UPC: 783786725694

Flood Seal, Aluminum Bus Connector, 1/0 - 1000 kcmil, Aluminum and Copper, Bolt 1/2 inch, Eight Tower. Includes 8 Insulating Rockets, 16 Screws and 16 Flat Stainless Steel Washers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Includes 8 Insulating Rockets, 16 Screws and 16 Flat Stainless Steel Washers

Application

High Conductivity Aluminum Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

8

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

22-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant