text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-7 CU

Catalog No. : FS175-7CU

Description:  CU 175 CONN 1WAY CONFIG 7 OUTLETS

UPC: 75114406284

Copper Flood Seal Bus Connector, 175 Series, One Way Configuration, 7 Outlets with 2-Holes per Tower, Black PVC Coating. Length 17 inch x 6 inch Height. Wire Size 1/0 to 1000 kcmil. Includes Hardware - (14 Screws).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Accommodates Limiter Terminals.
  • Hardware Included - Ready to Use.
  • All Outlets Approved for Full Cable Rating.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Insulating Rockets Available

Application

High Conductivity Copper Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

7

Material

Copper

Finish

PVC Coated

Color

Black

Insulation

PVC

Classifications

Brand Name

Homac

Dimensions

Size

17 in