text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-7018 KIT

Catalog No. : FS175-7018KIT

Description:  FLOODSEAL 175 CONN OXIDE INHIBITOR

UPC: 783786725649

Flood Seal 175 Connector Kit, Contains Oxide Inhibiting Compound. (4) Stainless Steel Flat Washers, (1) EPDM Rubber Boot, (1) EPDM Adapter and (1) Copper Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Specifications

Number Of Conductors

8

Material

Copper Pad

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here