Alternate Catalog No. : FS 175-7-7018 RLCUK
Catalog No. : FS175-7-7018RLCUK
Description: FS 175 BUS CONNECTOR - 12 OUTLETS
UPC: 75114392273
Flood Seal Tin Plated Copper Bus Connector with EPDM Rubber Coating, 1/0 - 1000 kcmil, 12 Tower, Right and Left Bus with 7018 Bus Connection Kit ( which contains Oxide Inhibiting Compound. (4) Stainless Steel Flat Washers, (1) EPDM Rubber Boot, (1) EPDM Adapter and (1) Copper Pad. ) and Ceiling Mount Bushings. Includes 12 Insulating Rockets, 28 Screws. Approximately 42 inch wide x 2-1/4 inch thick x 6-1/2 inch long.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Right and Left Bus |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
Tin Plated with EPDM Rubber Coating |
|
Color |
Black |
|
Insulation |
Yes EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
42 inch wide x 2-1/4 inch thick x 6-1/2 inch long. |